Z88/d1xd3 | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z88/d1xd3

Hose nipple

Z88/d1xd3

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l3 l2 l1 d2 d1 d3 Product CAD data
11 14 7 40,5 6 9 G1/8A Z88/9xG1/8
11 14 7 40,5 6 9 M10x1 Z88/9x10x1
15 16 9 47 9 13 G1/4A Z88/13xG1/4
15 16 9 47 8 13 M12x1,5 Z88/13x12x1,5
15 16 9 47 9 13 M14x1,5 Z88/13x14x1,5
27 22 12 62 13 19 G1/2A Z88/19xG1/2
27 22 12 62 13 19 M24x1,5 Z88/19x24x1,5