Z91/d1xl1 | Hose connector | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z91/d1xl1

Extension tube

Z91/d1xl1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 d3 d2 d1 l1 Product CAD data
7 18,5 5,1 3 5 100 Z91/5x100
11 29,5 10 6 9 120 Z91/9x120
11 29,5 10 6 9 240 Z91/9x240
11 29,5 10 6 9 360 Z91/9x360
15 35 14 9 13 150 Z91/13x150
15 35 14 9 13 300 Z91/13x300
15 35 14 9 13 450 Z91/13x450
22 40 21 13 19 500 Z91/19x500