Z8080PL/d1/Typ | Markings | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z8080PL/d1/Typ

Marking ring

Z8080PL/d1/Typ

PE

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

style d4 d3 d2 d1 Typ Product CAD data
blau 19,5 11,3 21,8 9 1 Z8080PL/9/1
rot 19,5 11,3 21,8 9 2 Z8080PL/9/2
gelb 19,5 11,3 21,8 9 3 Z8080PL/9/3
blau 22,2 14,6 24,6 13 1 Z8080PL/13/1
rot 22,2 14,6 24,6 13 2 Z8080PL/13/2
gelb 22,2 14,6 24,6 13 3 Z8080PL/13/3