Z8083/d1 | Markings | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z8083/d1

Marking clip

Z8083/d1

PA 6.6

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

style b2 b1 l1 d3 d2 d1 Product
blau 1,5 3,5 5 13 9 5 Z8083/5
blau 2 4,8 9 22 16 9 Z8083/9
blau 2 5,9 11 28,5 20,5 13 Z8083/13