Z8085/d1/Range/Typ | Markings | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z8085/d1/Range/Typ

Marking, for cooling connection

Z8085/d1/Range/Typ

160°C
PA 6

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

style d1 Range Typ Product CAD data
blau/blue 15 1-4 1 Z8085/15/1-4/1
rot/red 15 1-4 2 Z8085/15/1-4/2
blau/blue 15 1-8 1 Z8085/15/1-8/1
rot/red 15 1-8 2 Z8085/15/1-8/2
blau/blue 15 9-16 1 Z8085/15/9-16/1
rot/red 15 9-16 2 Z8085/15/9-16/2
blau/blue 15 17-24 1 Z8085/15/17-24/1
rot/red 15 17-24 2 Z8085/15/17-24/2
blau/blue 15 25-32 1 Z8085/15/25-32/1
rot/red 15 25-32 2 Z8085/15/25-32/2

The new HASCO markings for cooling connections Z8085/... are an addition to the extensive cooling system.

The markers are available in red and blue, numbered from 1 to 64, for clear identification of the cooling circuits in the mould. Connection errors are therefore avoided through unambiguous allocation.

Special Features

  • Clear marking of IN (blue) and OUT (red)
  • Mechanically secured through a friction-locked connection
  • Suitable for ultrasonic baths
  • Can be mounted on the surface or in a recessed position
  • Easy to mount
  • Easy removal through flat surface on head circumference
  • Cleanroom-compatible