Z811HT/d4xd7 | Nipple | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z811HT/d4xd7

Shut-off nipple, with valve

Z811HT/d4xd7

2.0401
max. 25 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p sw1 l2 l1 d2 d4 d7 Product CAD data
25 15 12 29 6 9 G1/4A Z811HT/9xG1/4
25 15 12 29 6 9 M14x1,5 Z811HT/9x14x1,5
25 17 12 30 9 13 G3/8A Z811HT/13xG3/8
25 17 12 30 9 13 M16x1,5 Z811HT/13x16x1,5