Z811HT/d4xd7/Mat | Nipple | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z811HT/d4xd7/Mat

Shut-off nipple, Stainless Steel, with valve

Z811HT/d4xd7/Mat

1.4305
max. 25 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p sw1 l2 l1 d2 d4 d7 Mat Product CAD data
25 15 13 30 6 9 1/4NPT VA Z811HT/9x1/4NPT/VA
25 15 12 29 6 9 G1/4A VA Z811HT/9xG1/4/VA
25 15 12 29 6 9 M14x1,5 VA Z811HT/9x14x1,5/VA
25 17 13 31 9 13 3/8NPT VA Z811HT/13x3/8NPT/VA
25 17 12 30 9 13 G3/8A VA Z811HT/13xG3/8/VA
25 17 12 30 9 13 M16x1,5 VA Z811HT/13x16x1,5/VA