Z8190HT/Typ/d7 | Nipple | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z8190HT/Typ/d7

Shut-off coupling, low leakage

Z8190HT/Typ/d7

2.0401
max. 35 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p sw1 l2 l1 d5 d4 d2 Typ d7 Product
35 22 27,5 59,5 21,6 13 7 9 G1/4 Z8190HT/9/G1/4
35 22 27,5 59,5 21,6 13 7 9 M14x1,5 Z8190HT/9/14x1,5
35 27 37,4 72 29 17 10 13 G3/8 Z8190HT/13/G3/8
35 27 37,4 72 29 17 8 13 M16x1,5 Z8190HT/13/16x1,5
All products in the category - Typ
New: Z8190HT/Typ/d7 New: Z8190HT/Typ/d7
Z8190HT/...
Shut-off coupling, low leakage