Z819HT/Typ/d7 | Nipple | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z819HT/Typ/d7

Multiple shut-off nipple, with valve, High Temperature

Z819HT/Typ/d7

2.0401
max. 20 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p sw1 l3 l2 l1 d3 d2 Typ d7 Product CAD data
20 24 11 33,5 57,5 21,5 9 13 G3/8A Z819HT/13/G3/8
20 24 11 33,5 57,5 21,5 9 13 M16x1,5 Z819HT/13/16x1,5

The proven HASCO multiple shut-off couplings and multiple shut-off nipples are now standard for high-temperature applications.

With the multiple shut-off system Z809HT/... and Z819HT/..., HASCO is setting optimum standards in process safety for applications using hot water  or heating/cooling oil.

Special Features

  • Optimum performance for mould temperature control
  • High-temperature sealing rings for maximum loads
  • Distinguished from the standard range by their colour
  • Virtually leak-free uncoupling
  • Available with M16x1.5 and G3/8 connection thread