Z819/Typ/d7 | Nipple | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z819/Typ/d7

Multiple shut-off nipple, with valve

Z819/Typ/d7

2.0401
max. 20 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p sw1 l3 l2 l1 d3 d2 Typ d7 Product CAD data
20 24 11 33,5 57,5 21,5 9 13 G3/8A Z819/13/G3/8
20 24 11 33,5 57,5 21,5 9 13 M16x1,5 Z819/13/16x1,5