Z81/d4xd7xw1 | Nipple | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z81/d4xd7xw1

Nipple, open flow, 90° design

Z81/d4xd7xw1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 a1 l2 l1 d2 d4 d7 w1 Product
9 14,5 5 15,5 2,7 5 M5x0,5 90 Z81/5x5x0,5x90
9 14,5 7 17,5 2,7 5 M8x0,75 90 Z81/5x8x0,75x90