Z830/d1xd4 | Nipple | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z830/d1xd4

Adapter, open flow

Z830/d1xd4

2.0401
max. 25 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ p l3 l2 l1 d3 d2 d1 d4 Product CAD data
1 25 10 10 22 2,7 2,7 5 5 Z830/5x5
2 25 14 10 26,5 6 2,7 5 9 Z830/5x9
1 25 14 14 30,5 6 6 9 9 Z830/9x9
2 25 14 14 31 9 6 9 13 Z830/9x13
1 25 14 14 31 9 9 13 13 Z830/13x13
2 25 27 14 46 13 9 13 19 Z830/13x19
1 25 27 27 59 13 13 19 19 Z830/19x19