Z89/d1xd3 | Nipple | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z89/d1xd3

Hose nipple, with tapered thread, 90° design

Z89/d1xd3

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l3 l2 l1 d2 d1 d3 Product CAD data
15 28 9 27 6 9 M8x0,75 Z89/9x8x0,75
15 28 9 27 6 9 M10x1 Z89/9x10x1
15 28 9 27 6 9 R1/8 Z89/9xR1/8
17 32,5 11 34 9 13 M14x1,5 Z89/13x14x1,5
17 32,5 11 34 9 13 R1/4 Z89/13xR1/4
24 44 16 47 13 19 M24x1,5 Z89/19x24x1,5
24 44 16 47 13 19 R1/2 Z89/19xR1/2