Z90/d1xl1/Mat | Nipple | Connections for temperature system | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z90/d1xl1/Mat

Extended nipple, Stainless Steel, open flow

Z90/d1xl1/Mat

1.4305

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 d3 d2 d1 l1 Mat Product CAD data
9 21 8 5 9 100 VA Z90/9x100/VA
11 21 10 6 9 120 VA Z90/9x120/VA
11 21 10 6 9 240 VA Z90/9x240/VA
15 23 14 9 13 150 VA Z90/13x150/VA