Z850/d1xl1 | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z850/d1xl1

Plastic hose,, transparent - blue, textile reinforced

Selection of the products dimensions

p d2 l1 d1 Product
22 15 25000 9 Z850/9x25000
16 20 25000 13 Z850/13x25000
11 27 25000 19 Z850/19x25000

The blue HASCO PVC hose Z850/... with its high-tenacity reinforcement of polyester yarn is used primarily for cooling with water.

To prevent any confusion with the cooling lines, the HASCO PVC hose is, in addition to the blue variant, also available in white (Z85/...) and red (Z851/...).

Special Features

  • 3-ply PVC hose with fabric reinforcement
  • Transparent – blue
  • Service temperature up to 60 °C
  • High flexibility
  • Clear layout of inflow and outflow