Z851/d1 | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z851/d1

Plastic hose, transparent – red, textile reinforced

Z851/d1

PVC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

style p min.r l1 d2 d1 Product
Transparent, rot 19 35 25000 15 9 Z851/9
Transparent, rot 15 60 25000 20 13 Z851/13
Transparent, rot 12 90 25000 26 19 Z851/19