Z852/d1xl1 | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z852/d1xl1

NBR hose

Z852/d1xl1

NBR

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p min.r d2 d1 l1 Product
60 60 16,5 9 500 Z852/9x500
60 60 16,5 9 1000 Z852/9x1000
60 60 16,5 9 2000 Z852/9x2000
60 60 16,5 9 40000 Z852/9x40000
55 70 19,7 13 500 Z852/13x500
55 70 19,7 13 1000 Z852/13x1000
55 70 19,7 13 2000 Z852/13x2000
55 70 19,7 13 40000 Z852/13x40000
45 110 28 19 1000 Z852/19x1000
45 110 28 19 2000 Z852/19x2000