Z853/d1xl1 | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z853/d1xl1

Rubber hose, with metal braiding

Z853/d1xl1

Viton

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p min.r d2 d1 l1 Product
20 50 13,5 9 500 Z853/9x500
20 50 13,5 9 1000 Z853/9x1000
20 50 13,5 9 2000 Z853/9x2000
20 50 13,5 9 25000 Z853/9x25000
20 60 18 13 500 Z853/13x500
20 60 18 13 1000 Z853/13x1000
20 60 18 13 2000 Z853/13x2000
20 60 18 13 25000 Z853/13x25000
15 80 25 19 1000 Z853/19x1000
15 80 25 19 2000 Z853/19x2000