Z854/d1xl1 | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z854/d1xl1

Teflon hose, with metal braiding

Z854/d1xl1

PTFE

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p min.r d2 d1 l1 Product
25 115 12,3 9 1000 Z854/9x1000
25 115 12,3 9 2000 Z854/9x2000
25 115 12,3 9 25000 Z854/9x25000
15 130 16 13 1000 Z854/13x1000
15 130 16 13 2000 Z854/13x2000
15 130 16 13 25000 Z854/13x25000