Z855/Typ/l1xd1 | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z855/Typ/l1xd1

Corrugated metal hose, with metal braiding

Z855/Typ/l1xd1

Metal
max. 30 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p sw1 min.r d2 Typ l1 d1 Product
30 17 80 6 9 500 M14x1,5 Z855/9/500x14x1,5
30 17 80 6 9 1000 M14x1,5 Z855/9/1000x14x1,5
30 17 80 6 9 2000 M14x1,5 Z855/9/2000x14x1,5
30 22 125 8 13 500 M16x1,5 Z855/13/500x16x1,5
30 22 125 8 13 1000 M16x1,5 Z855/13/1000x16x1,5
30 22 125 8 13 2000 M16x1,5 Z855/13/2000x16x1,5
30 30 140 12 19 1000 M24x1,5 Z855/19/1000x24x1,5
30 30 140 12 19 2000 M24x1,5 Z855/19/2000x24x1,5