Z856/Typ/d1xd2xl1 | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z856/Typ/d1xd2xl1

PTFE smooth surface hose

Z856/Typ/d1xd2xl1

PTFE

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p min.r Typ d1 d2 l1 Product
135 55 1 9 G1/4 1000 Z856/1/9xG1/4x1000
135 55 1 9 G1/4 2000 Z856/1/9xG1/4x2000
135 55 1 9 G1/4 3000 Z856/1/9xG1/4x3000
135 55 1 9 M14x1,5 1000 Z856/1/9x14x1,5x1000
135 55 1 9 M14x1,5 2000 Z856/1/9x14x1,5x2000
135 55 1 9 M14x1,5 3000 Z856/1/9x14x1,5x3000
120 70 1 13 G3/8 1000 Z856/1/13xG3/8x1000
120 70 1 13 G3/8 2000 Z856/1/13xG3/8x2000
120 70 1 13 G3/8 3000 Z856/1/13xG3/8x3000
120 70 1 13 M16x1,5 1000 Z856/1/13x16x1,5x1000