Z856/Typ/d1xd2xl1 | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z856/Typ/d1xd2xl1

PTFE corrugated hose

Z856/Typ/d1xd2xl1

PTFE

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

p min.r Typ d1 d2 l1 Product
125 20 2 9 G1/4 300 Z856/2/9xG1/4x300
125 20 2 9 G1/4 600 Z856/2/9xG1/4x600
125 20 2 9 M14x1,5 300 Z856/2/9x14x1,5x300
125 20 2 9 M14x1,5 600 Z856/2/9x14x1,5x600
110 25 2 13 G3/8 300 Z856/2/13xG3/8x300
110 25 2 13 G3/8 600 Z856/2/13xG3/8x600
110 25 2 13 M16x1,5 300 Z856/2/13x16x1,5x300
110 25 2 13 M16x1,5 600 Z856/2/13x16x1,5x600