Z8570/d1xl1/Typ | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z8570/d1xl1/Typ

Thermal Protection Hose

Z8570/d1xl1/Typ

max. 220°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

style d2 d1 l1 Typ Product
blau/blue 22 18 10000 1 Z8570/18x10000/1
rot/red 22 18 10000 2 Z8570/18x10000/2
blau/blue 27 22 10000 1 Z8570/22x10000/1
rot/red 27 22 10000 2 Z8570/22x10000/2
blau/blue 34 30 10000 1 Z8570/30x10000/1
rot/red 34 30 10000 2 Z8570/30x10000/2