Z858PL/d1xl1/Typ | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z858PL/d1xl1/Typ

Push-lok hose

Z858PL/d1xl1/Typ

synth. rubber
max. 28 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

style p min.r d2 d1 l1 Typ Product
blau 28 80 15,5 9 1000 1 Z858PL/9x1000/1
rot 28 80 15,5 9 1000 2 Z858PL/9x1000/2
blau 28 80 15,5 9 2000 1 Z858PL/9x2000/1
rot 28 80 15,5 9 2000 2 Z858PL/9x2000/2
blau 28 80 15,5 9 25000 1 Z858PL/9x25000/1
rot 28 80 15,5 9 25000 2 Z858PL/9x25000/2
blau 28 100 19,5 13 1000 1 Z858PL/13x1000/1
rot 28 100 19,5 13 1000 2 Z858PL/13x1000/2
blau 28 100 19,5 13 2000 1 Z858PL/13x2000/1
rot 28 100 19,5 13 2000 2 Z858PL/13x2000/2