Z85/d1 | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z85/d1

Plastic hose, transparent – white, textile reinforced

Z85/d1

PVC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

style p min.r l1 d2 d1 Product
Transparent, weiß 19 25 25000 9 5 Z85/5
Transparent, weiß 19 35 25000 15 9 Z85/9
Transparent, weiß 15 60 25000 20 13 Z85/13
Transparent, weiß 12 90 25000 26 19 Z85/19