Z861/d1xd2 | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z861/d1xd2

Crimping sleeve

Z861/d1xd2

1.0333

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

s1 l1 d3 d1 d2 Product
0,6 15 6 5 10,5 Z861/5x10,5
0,8 20 11,3 9 16 Z861/9x16
0,8 21 13,4 9 18 Z861/9x18
0,9 26 14,5 13 19,5 Z861/13x19,5
0,9 32 17 13 22 Z861/13x22
0,9 32 16,9 19 23
Z861/19x23
0,9 32 22 19 28 Z861/19x28
1 33 24 19 30,5 Z861/19x30,5