Z86/d1 | Hoses | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z86/d1

Hose clip

Z86/d1

DIN 3017-1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 min.d2 max.d2 d1 Product
5 7 11 5 Z86/5
9 10 16 9 Z86/9
12 12 20 13 Z86/13
12 20 32 19 Z86/19