Z95/d1xs1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z95/d1xs1

Cooling tube

Z95/d1xs1

2.0321

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l1 d2 d1 s1 Product CAD data
500 3 4 0,5 Z95/4x0,5
500 5 6 0,5 Z95/6x0,5
500 6 8 1 Z95/8x1
500 8 10 1 Z95/10x1
500 10 12 1 Z95/12x1
500 12 14 1 Z95/14x1