Z962/d2xd1xs1xl1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z962/d2xd1xs1xl1

Water fountain, for core cooling

Z962/d2xd1xs1xl1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

a2 a1 l3 l2 d6 d5 d4 d3 d2 d1 s1 l1 Product CAD data
3,5 9 2,5 16 2 4 2 5 10 2,6 0,3 100 Z962/10x2,6x0,3x100
3,5 9 2,5 16 2 4 2 5 10 2,6 0,3 200 Z962/10x2,6x0,3x200
3,5 9 2,5 16 2 4 2,4 5 10 3 0,3 100 Z962/10x3x0,3x100
3,5 9 2,5 16 2 4 2,4 5 10 3 0,3 200 Z962/10x3x0,3x200
3,5 9 2,5 16 2 4 3 6 10 4 0,5 100 Z962/10x4x0,5x100
3,5 9 2,5 16 2 4 3 6 10 4 0,5 200 Z962/10x4x0,5x200
4,5 9 2,5 18 2 6 4 8 12 5 0,5 160 Z962/12x5x0,5x160
4,5 9 2,5 18 2 6 4 8 12 5 0,5 315 Z962/12x5x0,5x315
6 9 2,5 18 2 6 5 12 16 6 0,5 160 Z962/16x6x0,5x160
6 9 2,5 18 2 6 5 12 16 6 0,5 315 Z962/16x6x0,5x315