Z9650/s1xb1xl1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9650/s1xb1xl1

Plug baffle, for core cooling

Z9650/s1xb1xl1

max. 180 °C
PA6 / GRP

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 t1 l2 d2 d1 s1 b1 l1 Product CAD data
Z98HT/5,5x1,5 8 13 M4 8 1,7 6 180 Z9650/1,7x6x180
Z98HT/9,5x1,5 8 13 M6 12 1,7 8 180 Z9650/1,7x8x180
Z98HT/9,5x1,5 8 13 M6 12 1,7 10 180 Z9650/1,7x10x180
Z98HT/11,8x2,4 10 16 M8 16 2 12 250 Z9650/2x12x250
Z98HT/11,8x2,4 10 16 M8 16 2 15 250 Z9650/2x15x250
Z98HT/17x2,5 14 20 M12 22 2 18 300 Z9650/2x18x300
Z98HT/17x2,5 14 20 M12 22 2 20 300 Z9650/2x20x300
Z98HT/21,3x2,4 17 22 M16 26 2 25 400 Z9650/2x25x400