Z965/b1xa1xl1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z965/b1xa1xl1

Plug baffle, for core cooling

Z965/b1xa1xl1

max. 135 °C
PA / GRP

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 t1 l2 d2 d1 b1 a1 l1 Product CAD data
Z98/9,5x1,5 10 13 M6 11,9 1,5 8 180 Z965/1,5x8x180
Z98/9,5x1,5 10 13 M6 11,9 1,5 10 180 Z965/1,5x10x180
Z98/11,8x2,4 11,5 16 M8 15,8 1,8 12 250 Z965/1,8x12x250
Z98/11,8x2,4 11,5 16 M8 15,8 1,8 15 250 Z965/1,8x15x250