Z965/s1xb1xl1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z965/s1xb1xl1

Plug baffle, for core cooling

Z965/s1xb1xl1

max. 135 °C
PA / GRP

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos3 t1 l2 d2 d1 s1 b1 l1 Product CAD data
Z98/9,5x1,5 9 13 M6 11,9 1,5 8 180 Z965/1,5x8x180
Z98/9,5x1,5 9 13 M6 11,9 1,5 10 180 Z965/1,5x10x180
Z98/11,8x2,4 10,5 16 M8 15,8 1,8 12 250 Z965/1,8x12x250
Z98/11,8x2,4 10,5 16 M8 15,8 1,8 15 250 Z965/1,8x15x250