Z9661/d1xl1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9661/d1xl1

Plug baffle, straight, with thread

Z9661/d1xl1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 s1 b1 l2 d1 l1 Product CAD data
10 2,4 18,5 10 G1/2A 200 Z9661/G1/2x200
10 2,4 18,5 10 G1/2A 400 Z9661/G1/2x400