Z9662/d1xl1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9662/d1xl1

Plug baffle, spiral, with thread

Z9662/d1xl1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 h1 s1 b1 l2 d1 l1 Product CAD data
7 10 2,4 11,5 50 G1/4 125 Z9662/G1/4x125
7 10 2,4 11,5 100 G1/4 250 Z9662/G1/4x250
5 10 1,6 8,5 50 G1/8 100 Z9662/G1/8x100
5 10 1,6 8,5 100 G1/8 200 Z9662/G1/8x200
8 10 2,4 15 50 G3/8 150 Z9662/G3/8x150
8 10 2,4 15 100 G3/8 300 Z9662/G3/8x300
4 8 1,6 6 45 M8x0,75 100 Z9662/8x100
4 8 1,6 6 100 M8x0,75 200 Z9662/8x200
5 8 1,6 8 45 M10x1 100 Z9662/10x100
5 8 1,6 8 100 M10x1 200 Z9662/10x200