Z9672/d1xl1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9672/d1xl1

Diverting unit

Z9672/d1xl1

Brass / Viton

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h3 h2 b1 d4 d3 d2 d1 l1 Product CAD data
1,75 13 16 3 2,9 10,1 7 3 25,2 Z9672/3x25,2
1,75 13 16 3 8,9 16,1 13 9 25,2 Z9672/9x25,2
1,75 13 16 3 15,9 23,1 20 16 25,2 Z9672/16x25,2
1,75 13 16 5 29,9 37,1 34 30 25,2 Z9672/30x25,2

With the exclusive diverting unit Z 9672 /... from HASCO, users can achieve direct and optimum cooling of core pins located in the cooling medium.

Special Features

  • Special brass cage
  • Flow-optimised geometry
  • Unit for extremely small spaces
  • Direct cooling of the core pins
  • Possibility of shorter cycle times
  • Optimum cooling effects
  • Considerably faster heat elimination of hot spots
  • Improved process reliability for injection moulding
  • Simple replacement of the Viton® sealing elements
  • Service-friendly