Z9672/d1xl1-02 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9672/d1xl1-02

Sealing ring

Z9672/d1xl1-02
Z9672/d1xl1-02

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 l1 Product
3 25,2 Z9672/3x25,2-02
9 25,2 Z9672/9x25,2-02
16 25,2 Z9672/16x25,2-02
30 25,2 Z9672/30x25,2-02