Z9675/d1xd3 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9675/d1xd3

Diverting plug

Z9675/d1xd3

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 sw1 k1 t1 a1 b1 l1 d4 d2 d1 d3 Product CAD data
Z98/3,8x1,5 4 8 1,2 3 1,9 36 5 M8x0,75 6 2,5 Z9675/6x2,5
Z98/5,8x1,5 5 8 1,2 3 1,9 36 7 M10x1 8 4 Z9675/8x4
Z98/7,5x1,5 7 8 1,2 3 1,9 36 9 M14x1,5 10 6 Z9675/10x6
Z98/9,5x1,5 8 10 1,2 3 1,9 36 11 M16x1,5 12 8 Z9675/12x8