Z9676/d1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9676/d1

Diverting plug, blank

Z9676/d1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 sw1 k1 t1 a3 a2 a1 b1 l1 max.d3 d2 d1 Product CAD data
Z98/3,8x1,5 4 8 1,2 22 12,5 3 1,9 56 2,5 M8x0,75 6 Z9676/6
Z98/5,8x1,5 5 8 1,2 22 12,5 3 1,9 56 4 M10x1 8 Z9676/8
Z98/7,5x1,5 7 8 1,2 22 12,5 3 1,9 56 6 M14x1,5 10 Z9676/10
Z98/9,5x1,5 8 10 1,2 22 12,5 3 1,9 56 8 M16x1,5 12 Z9676/12