Z967/d1xl1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z967/d1xl1

Baffle core, for core cooling

Z967/d1xl1

max. 135 °C
PA, GRP

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 s1 b1 d1 l1 Product CAD data
3 1 2,5 6 160 Z967/6x160
4 1 3,5 8 160 Z967/8x160
5 1 4,5 10 160 Z967/10x160