Z97/Typ/d1xs1xl1 | Cooling cores | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z97/Typ/d1xs1xl1

Cascade water junction

Z97/Typ/d1xs1xl1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 t1 a2 a1 l2 d4 d3 d2 Typ d1 s1 l1 Product CAD data
24 12 41 20 50 10 M16x1,5 M10x1 13 6 0,5 400 Z97/13/6x0,5x400
32 18 51,5 26,5 63 14 M24x1,5 M14x1,5 19 8 0,5 630 Z97/19/8x0,5x630