Z9641/d1xa1xa2 | Diverters | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9641/d1xa1xa2

Diverting element, with elongated hole

Z9641/d1xa1xa2

Viton

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 t3 t2 b2 b1 l1 d1 a1 a2 Product CAD data
9,7 6,4 5,7 1 12 38 6 21 26 Z9641/6x21x26
11,8 8 7,2 1,5 13,8 43,8 8 26 30 Z9641/8x26x30
12,7 8 8 1,5 15,8 49,8 10 28 34 Z9641/10x28x34
15,8 10 10 1,5 17,8 55,8 12 32 38 Z9641/12x32x38