Z9642/d1xa1 | Diverters | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9642/d1xa1

Diverting element, flat

Z9642/d1xa1

Viton, brass

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 b1 l1 d1 a1 Product CAD data
4,85 10,9 25,9 5 15 Z9642/5x15
4,85 10,9 32,9 5 22 Z9642/5x22
4,85 10,9 40,9 5 30 Z9642/5x30
4,85 11,9 27,9 6 16 Z9642/6x16
4,85 11,9 35,9 6 24 Z9642/6x24
4,85 11,9 43,9 6 32 Z9642/6x32
4,85 13,9 31,9 8 18 Z9642/8x18
4,85 13,9 41,9 8 28 Z9642/8x28
4,85 13,9 49,9 8 36 Z9642/8x36
4,85 15,9 35,9 10 20 Z9642/10x20

The HASCO diverting element Z9642/... is used primarily in injection moulds for the cost-efficient production of cooling circuits in moulds with assembled mould inserts.

The diverting element, with its flat design, is used especially in confined spaces.

Special Features

  • Very low overall height for installation in thin plates
  • No unintentional release of the sealing element, since encapsulated
  • Clamped on by clamping ribs in the insert
  • No pressure reduction through full support
  • 15 common sizes available ex stock