Z9645/d1xa1xa2 | Diverters | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9645/d1xa1xa2

Diverting bridge

Z9645/d1xa1xa2

2.0401/Viton

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h1 t1 a3 b1 l1 d3 d2 d1 a1 a2 Product CAD data
9 16 9 64 18 80 14 9 8 26 30 Z9645/8x26x30
9 16 9 87 18 103 14 9 8 49 53 Z9645/8x49x53
9 16 9 132 18 148 14 9 8 94 98 Z9645/8x94x98
11 16 9 70 22 90 15 9 10 28 34 Z9645/10x28x34
11 16 9 83 22 103 15 9 10 41 47 Z9645/10x41x47
11 16 9 128 22 148 15 9 10 84 90 Z9645/10x84x90