Z964/d1xa1 | Diverters | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z964/d1xa1

Diverting element

Z964/d1xa1

Viton

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 b1 l1 d1 a1 Product CAD data
9,7 11,8 27,8 6 16 Z964/6x16
11,6 13,8 31,8 8 18 Z964/8x18
12,7 15,8 35,8 10 20 Z964/10x20
15,8 17,8 39,8 12 22 Z964/12x22