Z99/d1 | Diverters | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z99/d1

Cool cross

Z99/d1

max. 130 °C
PA 6.6 GF30

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 r1 h2 h1 t1 a1 b2 b1 d3 d2 d1 Product CAD data
Z98/21,3x2,4 6,1 5 16 1,5 11 21,9 11 25,8 26 8 Z99/8
Z98/23,3x2,4 6,1 6 18 1,5 12 21,9 14,4 26,8 27 10 Z99/10

Exclusively only from HASCO.

The new HASCO CoolCross Z 99 /... offers completely new possibilities for the design of cooling systems in injection moulds.

For the first time, it is possible to have cooling channels crossing each other without any major manufacturing outlay.

Adapter Z 9901/... is used if the CoolCross has to be installed in a recess.

Special Features

  • Cooling channels cross on the same plane
  • Simple, 4-sided cavity cooling
  • Avoidance of hot spots
  • Homogeneous temperature distribution
  • Cost and time savings
  • Possibility of preventing rotation
  • Minimum pressure loss
  • Operating temperature 130°C max.
  • Variable installation depth through adapter Z 9901/...
  • For cooling channels with diameters 8 mm and 10 mm (new)