Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z98HT/d1xd2

O-Ring, High temperature

Z98HT/d1xd2

75 Shore A
FKM plus

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

min.f1 r1 t1 b1 d7 d6 d5 d4 d3 d1 d2 Product CAD data
1,5 0,3 1,1 2 6,7 5,4 3,2 5,2 3 3 1,5 Z98HT/3x1,5
1,5 0,3 1,1 2 7,7 6,4 4,2 6,2 4 4 1,5 Z98HT/4x1,5
1,5 0,3 1,1 2 8,7 7,4 5,2 7,2 5 5 1,5 Z98HT/5x1,5
2 0,3 1,5 2,7 9,7 8,2 5,2 8 5 5 2 Z98HT/5x2
1,5 0,3 1,1 2 9,5 8,2 6 8 5,8 5,8 1,5 Z98HT/5,8x1,5
1,5 0,3 1,1 2 9,7 8,4 6,2 8,2 6 6 1,5 Z98HT/6x1,5
2 0,3 1,5 2,7 10,7 9,2 6,2 9 6 6 2 Z98HT/6x2
1,5 0,3 1,1 2 10,7 9,4 7,2 9,2 7 7 1,5 Z98HT/7x1,5
2 0,3 1,5 2,7 11,7 10,2 7,2 10 7 7 2 Z98HT/7x2
1,5 0,3 1,1 2 11,2 9,9 7,7 9,7 7,5 7,5 1,5 Z98HT/7,5x1,5

The new HASCO high-temperature O-rings Z98HT/... can be used in a range of applications for the temperature control of injection moulds. The special FKM material is eminently suitable for applications with hot water up to 180°C. The low compression set allows optimum and reliable deployment. Production losses due to leaks are considerably reduced.

To clearly distinguish the FKM highperformance elastomer from the standard FKM rings in optical terms, it has been given an additional orange PTFE anti-friction coating.

Special Features

  • Very good hot water and steam resistance up to 180°C
  • Coloured PTFE anti-friction coating
  • Low compression set
  • Clearly distinguished from standard O-rings
  • High chemical resistance
  • Excellent ageing characteristics
  • Dynamic and static sealing
  • Axial and radial mounting
  • Compatible with Z98/...

All products in the category - O-Rings
Z98/d1xd2
Z98/...
New: Z98HT/d1xd2 New: Z98HT/d1xd2
Z98HT/...