Z98/d1xd2 | O-Rings | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z98/d1xd2

O-Ring

Z98/d1xd2

Viton

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

min.f1 r1 t1 b1 d7 d6 d5 d4 d3 d1 d2 Product CAD data
1 0,3 0,7 1,4 4,7 3,6 2,2 3,4 2 2 1 Z98/2x1

The proven HASCO O-rings Z 98 /... have been extended by new sizes.

They open up a broad range of application and are noted for their outstanding and consistent product quality.

Special Features

  • Bidirectional sealing
  • Dynamic and static sealing
  • Axial and radial assembly
  • Symmetrical cross-section
  • One-sided groove design
  • Easy-to-produce groove geometry

All products in the category - O-Rings
Z98/d1xd2
Z98/...
O-Ring
Z98HT/d1xd2
Z98HT/...
O-Ring, High temperature