Z940/d1 | Sealing plug | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z940/d1

Hexagon socket pipe plug, cylindrical

Z940/d1

2.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l1 d1 Product CAD data
10 10 G1/2A Z940/G1/2
7 10 G1/4A Z940/G1/4
5 8 G1/8A Z940/G1/8
8 10 G3/8A Z940/G3/8
3 5 M5x0,5 Z940/5x0,5
3 8 M6x0,75 Z940/6x0,75
3 8 M7x1 Z940/7x1
4 8 M8x0,75 Z940/8x0,75
5 8 M9x1 Z940/9x1
5 8 M10x1 Z940/10x1