Z940/d1/Mat | Sealing plug | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z940/d1/Mat

Hexagon socket pipe plug, Stainless Steel, cylindrical

Z940/d1/Mat

1.4305

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l1 d1 Mat Product CAD data
10 10 G1/2A VA Z940/G1/2/VA
7 10 G1/4A VA Z940/G1/4/VA
5 8 G1/8A VA Z940/G1/8/VA
8 10 G3/8A VA Z940/G3/8/VA
4 8 M8x0,75 VA Z940/8x0,75/VA
5 8 M10x1 VA Z940/10x1/VA
6 8 M12x1,5 VA Z940/12x1,5/VA
7 10 M14x1,5 VA Z940/14x1,5/VA