Z941/d1 | Sealing plug | Redirecting and seal | Cooling system | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z941/d1

Hexagon socket pipe plug, headed

Z941/d1

2.0401
~DIN 908

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.F p sw1 k1 t1 s1 l1 d2 d1 Product CAD data
50 50 10 4 14 1,5 18 26 G1/2 Z941/G1/2
25 100 6 3 12 1,5 15 18 G1/4 Z941/G1/4
10 100 5 3 8 1 11 14 G1/8 Z941/G1/8
70 50 12 4 16 2 20 32 G3/4 Z941/G3/4
35 100 8 3 12 1,5 15 22 G3/8 Z941/G3/8
5 100 3 3 8 1 11 11 M7x1 Z941/7x1
8 100 4 3 8 1 11 13 M9x1 Z941/9x1
10 100 5 3 8 1 11 14 M10x1 Z941/10x1
12 100 5 3 8 1 11 15 M11x1 Z941/11x1
20 100 6 3 12 1,5 15 17 M12x1,5 Z941/12x1,5